WBP_BR106W_PRODIMAGE
WBP_BR106W_PRODIMAGE

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106W

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Duplex Mounting

Product details

General

Application
  • Data/Fiber/Audio/Video
Color
  • White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
662620797885

Dimensions

Display Size
2-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25