WBP_BR106C_PRODIMAGE
WBP_BR106C_PRODIMAGE

Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106C

Phone/Data/Multimedia, Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Duplex Mounting

Product details

General

Application
  • Data/Fiber/Audio/Video
Color
  • Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Series
Accessory
Style
  • Duplex Insert
  • 2-Port
Type
  • Outlet Frame
  • Outlet Frame
UPC
662620765044

Dimensions

Display Size
2-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25