WBP_Q106E_PRODIMAGE
WBP_Q106E_PRODIMAGE

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

Q106E

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Electric Ivory

Duplex Mounting

Product details

General

Application
Data/Fiber/Audio/Video
Color
Electric Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
4
Orientation
Vertical
UPC
662620823331

Dimensions

Display Size
4-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25