WBP_ISFB15BK_PRODIMAGE
WBP_ISFB15BK_PRODIMAGE
Discontinued

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFB15BK

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Black.

1-VGA in Standard GFCI Openig

Product details

General

Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
1
Orientation
Horizontal
Style
Unloaded
UPC
662620210438

Dimensions

Display Size
Standard Sized Product

Logistics

Carton Quantity
25

Resources and downloads