WBP_ISFB215GY_PRODIMAGE
WBP_ISFB215GY_PRODIMAGE
Discontinued

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFB215GY

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray

2-VGA in Standard GFCI Openig

Product details

General

Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
Unloaded
UPC
662620218663

Dimensions

Display Size
Standard Sized Product

Logistics

Carton Quantity
25

Resources and downloads