text.skipToContent text.skipToNavigation

ISFBR15OW

by multiple brands 

Catalog ID: ISFBR15OW

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Office White

1-VGA Recessed in Standard GFCI Openig

Product Details

General

Application DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Color Office White
Construction Molded ABS
Cutout NEMA 1-Gang
EU RoHS Indicator Yes
Item Type Decorator Frame
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Screw
Number Of Ports 1
Orientation Horizontal
Style Unloaded
UPC 662620218717

Dimensions

Display Size Standard Sized Product

Logistics

Carton Quantity 25