WBP_NS802LA_PRODIMAGE
WBP_NS802LA_PRODIMAGE

Decorator Plate Frame with 2) HDMI Female to Female, Light Almond

Brand:

Bryant

Catalog ID:

NS802LA

Decorator Plate Frame with 2) HDMI Female to Female, Light Almond

Connector Sized to Fit in 1 Inch Conduit

Standard Product

Product details

General

Application
HDMI Decorator Frame Loaded
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
2
Temperature Rating
Per TIA
UPC
883778503863

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10