WBP_ISFB15EI_PRODIMAGE
WBP_ISFB15EI_PRODIMAGE
Discontinued

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ISFB15EI

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Electric Ivory

1-VGA in Standard GFCI Openig

Product details

General

Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Color
Electric Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
1
Orientation
Horizontal
Style
Unloaded
UPC
662620210421

Dimensions

Display Size
Standard Sized Product

Logistics

Carton Quantity
25