WBP_IMF2EI_PRODIMAGE
WBP_IMF2EI_PRODIMAGE

iSTATION, Front Loading Module Frame, 2-Gang, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IMF2EI

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, Electric Ivory

Accepts All iStation Moudles 6-Units

Product details

General

Application
Data/Fiber/Audio/Video
Color
Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
UPC
662620827377

Dimensions

Display Size
1-Unit

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10