text.skipToContent text.skipToNavigation

IMF2EI

by multiple brands 

Catalog ID: IMF2EI

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, Electric Ivory

Accepts All iStation Moudles 6-Units

Product Details

General

Application Data/Fiber/Audio/Video
Color Ivory
Construction Molded ABS
Cutout iStation
Item Type iSTATION Frame
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Snap
Number of Gang(s) 2-Gang
Orientation Horizontal
UPC 662620827377

Dimensions

Display Size 1-Unit

Logistics

Carton Quantity 10

Resources/Downloads