WBP_IMF1OW_PRODIMAGE
WBP_IMF1OW_PRODIMAGE

iSTATION, Front Loading Module Frame, 1-Gang, Light Almond/Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMF1OW

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, Office White

Accepts All iStation Moudles 3-Units

Product details

General

Application
Data/Fiber/Audio/Video
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
1-Gang
Orientation
Horizontal
Series
Accessory
Style
iSTATIONâ„¢ Modular Plate Frame
Type
Plate Frame
UPC
662620827308

Dimensions

Display Size
1-Unit

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
20