WBP_IMF3OW_PRODIMAGE
WBP_IMF3OW_PRODIMAGE

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Light Almond/Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMF3OW

iStation Plate Module Frame, 3-Gang, 3-Unit, Office White

Product details

General

Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
Number of Gang(s)
3-Gang
UPC
662620331362

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10