MY LISTS
HUBBELL
Image of AMOB2J10 Advanced Multimedia Outlet, Bracket, Dual Keystone Ports
Buy America(n) Qualified

Advanced Multimedia Outlet, Bracket, Dual Keystone Ports

Brand: Hubbell Premise Wiring

Catalog ID: AMOB2J10

Data Housing Hardware, AMO Bracket, Dual Keystone, Light Almond/Office White

Product Sold in Packs of 10

Unloaded Bracket for 2 Jacks

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOB2J10

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

OEM Brand Name

Hubbell Premise Wiring

Shelves

None

UPC

662620804668

Dimensions

Depth

1.7

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10