text.skipToContent text.skipToNavigation

AMOBF10

by multiple brands 

Catalog ID: AMOBF10

Data Housing Hardware, AMO Bracket, F- Style, Office White

  • Product Sold in Packs of 10
  • Unloaded Bracket for F Connector

    Product Details

    General

    Accessory Type F-Style
    EU RoHS Indicator Yes
    Item Type iSTATION AMO and OFPPL Multimedia Boxes
    Material Composite
    Shelves None
    UPC 662620804651

    Dimensions

    Width 4.5 in

    Certifications and Compliance

    Industry Standard(s)
    • ADA compliant
    • CSA Certified
    • RoHS Compliant
    • UL and cUL Listed 1863

    Logistics

    Carton Quantity 10