WBP_AMOB2J10_PRODIMAGE
WBP_AMOB2J10_PRODIMAGE

Advanced Multimedia Outlet, Bracket, Dual Keystone Ports

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOB2J10

Data Housing Hardware, AMO Bracket, Dual Keystone, Light Almond/Office White

Unloaded Bracket for 2 Jacks

Product details

General

Accessory Type
Jack Adapter
Application
  • Surface Mount Multimedia
Application - For Use On
AMO Housing
Color
  • Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Yes
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620804668

Dimensions

Depth
1.7

Certifications And Compliance

Industry Standard(s)
  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10