WBP_AMOBF10_PRODIMAGE
WBP_AMOBF10_PRODIMAGE
Discontinued

Data Housing Hardware, AMO Bracket, F- Style, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOBF10

Data Housing Hardware, AMO Bracket, F- Style, Office White

  • Product Sold in Packs of 10

Unloaded Bracket for F Connector

Product details

General

Accessory Type
F-Style
EU RoHS Indicator
Yes
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
Shelves
None
UPC
662620804651

Dimensions

Width
4.5 in

Certifications And Compliance

Industry Standard(s)
  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10