WBP_AMOLCQMSBL_PRODIMAGE
WBP_AMOLCQMSBL_PRODIMAGE

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOLCQSBL

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

Loaded W/Quad LC Zirconia Fiber Adapter

Product details

General

Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Color
Blue
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
No
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620218618

Logistics

Carton Quantity
10