WBP_ISB2GY_PRODIMAGE
WBP_ISB2GY_PRODIMAGE
Discontinued

Housing, Surface Mount, 2-Port, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ISB2GY

Housing Surface Mount , 2-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections

Standard Product

Product details

General

Application
2-Port
Color
Gray
Compatibility
Hubbell Keystone
EU RoHS Indicator
Yes
Face Plate
Not Required
Item Type
iSTATION Surface Mount Boxes
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Ports
2
Shelves
None
Type
ISF Box
UPC
662620219677

Dimensions

Cubic Capacity
5.91192 cu.in
Depth
1.08
Height
2.3 in
Width
2.38 in

Conductor Related

Cable Entry
From Back

Certifications And Compliance

Industry Standard(s)
ANSI/TIA/EIA-606A Compliant
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
40