WBP_ISB6EI_PRODIMAGE
WBP_ISB6EI_PRODIMAGE
Discontinued

Housing, Surface Mount, 6-Port, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ISB6EI

Housing, Surface Mount , 6-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

Product details

General

Application
6-Port
Color
Electric Ivory
Compatibility
Hubbell Keystone
EU RoHS Indicator
Yes
Face Plate
Not Required
Item Type
iSTATION Surface Mount Boxes
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Ports
6
Shelves
None
Type
ISF Box
UPC
662620219820

Dimensions

Depth
1.23
Height
6.5 in

Conductor Related

Cable Entry
From Back

Certifications And Compliance

Industry Standard(s)
ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity
10