Discontinued
Housing, Surface Mount, 6-Port, White
Request a Quote
Brand:
Catalog ID:
ISB6W
Housing, Surface Mount, 6-Port, White
Surface Mounting
Accepts Standard Jacks, Fiber and AV Connections
Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture
Standard Product
Product details
Resources and downloads
Product details
General
Application
6-Port
Color
White
Compatibility
Hubbell Keystone
EU RoHS Indicator
Yes
Face Plate
Not Required
Item Type
iSTATION Surface Mount Boxes
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Ports
6
Shelves
None
Type
ISF Box
UPC
662620219875
Dimensions
Depth
1.23
Height
6.5 in
Conductor Related
Cable Entry
From Back
Certifications And Compliance
Industry Standard(s)
ANSI/TIA/EIA-606A Compliant
Logistics
Carton Quantity
10
Resources and downloads
Specifications
Wiring ISB6W Specification Sheet
Catalogs
WDK Catalog Full 2023
Warranty
Industrial & Commercial Products