text.skipToContent text.skipToNavigation

ISB12EI

by multiple brands 

Catalog ID: ISB12EI

Housing, Surface Mount, 12-Port, Electric Ivory

Standard Product

Product Details

General

Application 12-Port
Color Electric Ivory
Compatibility Hubbell Keystone
EU RoHS Indicator Yes
Face Plate Not Required
Item Type iSTATION Surface Mount Boxes
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Ports 12
OEM Brand Name Hubbell Premise Wiring
Shelves None
Type ISF Box
UPC 662620219585

Dimensions

Depth 1.23
Width 6.5 in

Conductor Related

Cable Entry From Back

Certifications and Compliance

Industry Standard(s) ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity 10

Resources/Downloads