WBP_ISB12W_PRODIMAGE
WBP_ISB12W_PRODIMAGE
WBP_ISB12OW_loaded-1_PRODIMAGE
WBP_ISB12OW_loaded_PRODIMAGE
Discontinued

Surface Mount Housing, 12-Port, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ISB12W

Surface Mount Housing, 12-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

Product details

General

Application
12-Port
Color
White
Compatibility
Hubbell Keystone
EU RoHS Indicator
Yes
Face Plate
Not Required
Item Type
iSTATION Surface Mount Boxes
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Ports
12
Shelves
None
Type
ISF Box
UPC
662620219639

Dimensions

Depth
1.23
Width
6.5 in

Conductor Related

Cable Entry
From Back

Certifications And Compliance

Industry Standard(s)
ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity
10