text.skipToContent text.skipToNavigation

ISB1OW

by multiple brands 

Catalog ID: ISB1OW

Housing, Surface Mount, 1-Port, Office White

Standard Product

Product Details

General

Application 1-Port
Color Office White
Compatibility Hubbell Keystone
EU RoHS Indicator Yes
Face Plate Not Required
Item Type iSTATION Surface Mount Boxes
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Ports 1
OEM Brand Name Hubbell Premise Wiring
Shelves None
Type ISF Box
UPC 662620219998

Dimensions

Cubic Capacity 3.34152 cu.in
Depth 1.08
Height 1.3 in
Width 2.38 in

Conductor Related

Cable Entry From Back

Certifications and Compliance

Industry Standard(s) ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity 50

Resources/Downloads