WBP_SB262_PRODIMAGE
WBP_SB262_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Opening, Standard Size, Brass

Brand:

Catalog ID:

SB262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Opening, Standard Size, Brass

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
2) Decorator
EU RoHS Indicator
Yes
Item Type
Decorator Wallplates
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Type
Decorator
UPC
883778200205

Dimensions

Display Size
Standard Sized
Thickness
0.04
Weight
0.35 lb

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10