text.skipToContent text.skipToNavigation

AFP14G

by multiple brands 

Catalog ID: AFP14G

Hubbell Premise Wiring's angled wall plates offer 45° jack and Audio/Video connector mounting along with TIA/EIA-606A station labeling ability and the traditional features of HPW's standard flush wall plates.The design of the AFP plate positions the patch cord down at an angle of 45°, which provides additional protection against exceeding the minimum bend radius. The 45° angle also protects the patch cord/jack connection from being damaged from office furniture. AFP plates include 2 smooth locations for adhesive labels or can be fitted with optional snap in clear label covers and paper inserts.

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity

Angled

Product Details

General

Application Areas with Capacity Bend Radius restrictions
Color Gray
Construction Molded
Construction Material - Main High-Impact Thermoplastic (UL 94V-0)
Cutout NEMA 1-Gang
EU RoHS Indicator Yes
Item Type Faceplate
Material Nylon
Material - Mounting Hardware Screw
Number Of Ports 4
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Premise Wiring
Orientation Vertical
Size Standard
Style Angled
Type Keystone
UPC 662620803333

Dimensions

Display Size 4-Port

Certifications and Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity 20

Resources/Downloads