WBP_IFP11OW_PRODIMAGE
WBP_IFP11OW_PRODIMAGE

Single-Gang Keystone Wallplate, 1-Port, Light Almond/Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP11OW

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 1-Port, Single-Gang, Office White

Accommodates Box Eliminator

Product details

General

Application
  • Standard Faceplate
Color
  • Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Size
Standard
Type
  • Keystone
  • Keystone
UPC
662620826349

Dimensions

Display Size
1-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
7200