WBP_IFP12EI_PRODIMAGE
WBP_IFP12EI_PRODIMAGE

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 2-Port, Single-Gang, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IFP12EI

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 2-Port, Single-Gang, Electric Ivory

Accommodates Box Eliminator

Product details

General

Application
  • Standard Faceplate
Color
  • Electric Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
  • Keystone
  • Keystone
UPC
662620826417

Dimensions

Display Size
2-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25
Pallet Quantity
7200