WBP_IFP16GY_PRODIMAGE
WBP_IFP16GY_PRODIMAGE
WBP_IFP16W_Loaded_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 6-Port, Single-Gang, Gray

Brand:

Bryant

Catalog ID:

IFP16GY

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 6-Port, Single-Gang, Gray

Accommodates Box Eliminator

Product details

General

Color
  • Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Series
Accessory
Size
Standard
Style
Flush 6-Port
Type
  • Outlet Plate
  • Outlet Plate
UPC
662620826615

Dimensions

Display Size
6-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25