WBP_IFP212OW_PRODIMAGE
WBP_IFP212OW_PRODIMAGE

Single-Gang Keystone Wallplate, 12-Port, Light Almond/Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP212OW

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Office White

Accommodates Box Eliminator

Product details

General

Application
Standard Faceplate GSA
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
12
Orientation
Vertical
Series
Accessory
Size
Standard
Style
12-Port
Type
Face Plate
UPC
662620826707

Dimensions

Display Size
12-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10