WBP_IFP29BK_PRODIMAGE
WBP_IFP29BK_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP29BK

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, Black

Accommodates Box Eliminator

Product details

General

Application
Standard Faceplate GSA
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826691

Dimensions

Display Size
9-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10