HUBBELL
WBP_IFP29W_PRODIMAGE
WBP_IFP29W_PRODIMAGE
WBP_IFP29W_loaded_PRODIMAGE
WBP_IFP29W_labels_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IFP29W

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, White

Accommodates Box Eliminator

Product details

General

Application

Standard Faceplate GSA

Catalog Number

IFP29W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 2-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

2-Gang

Number Of Ports

9

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Size

Standard

Type

Keystone

UPC

662620826660

Dimensions

Display Size

9-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10