WBP_IFP29W_PRODIMAGE
WBP_IFP29W_PRODIMAGE
WBP_IFP29W_loaded_PRODIMAGE
WBP_IFP29W_labels_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IFP29W

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, White

Accommodates Box Eliminator

Product details

General

Application
Standard Faceplate GSA
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
Number Of Ports
9
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Size
Standard
Type
Keystone
UPC
662620826660

Dimensions

Display Size
9-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10