WBP_NP23I_PRODIMAGE
WBP_NP23I_PRODIMAGE
WBP_NPJ23I_side-R_PRODIMAGE
WBP_NPJ23I_front_PRODIMAGE
+1
WBP_NPJ23I_back_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Ivory

Brand:

Bryant

Catalog ID:

NP23I

Double Wallplate, Two Blank, Box Mount

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Ivory
Construction
Molded
Cutout
Blank, Box Mount
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Standard
UPC
883778102967

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads