HUBBELL
Plate, Wall, Label-Less, Mid-Sized, 2- Port, Black
Image of NSP102BK Plate, Wall, Label-Less, Mid-Sized, 2- Port, Black
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 2- Port, Black

Brand: Bryant

Catalog ID: NSP102BK

Plate, Wall, Label-Less, Mid-Sized, 2- Port, Black

  • Wall
  • Label-Less
  • Mid-Sized
  • 2- Port

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP102BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502439

Dimensions

Size

Midsize

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25