WBP_NSP11I_PRODIMAGE
WBP_NSP11I_PRODIMAGE

NetSelect Products, Wall, Without Label, 1-Gang, 1-Port, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSP11I

NetSelect Wall, without Label, 1-Gang, 1-Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

Product details

General

Application
Data and Communications
Color
Ivory
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
1-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502002

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25