WBP_SSF13_PRODIMAGE
WBP_SSF13_PRODIMAGE

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SSF13

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port

Standard Product

Product details

General

Application
  • Data/Fiber/Audio/Video
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Size
Standard
Type
  • Keystone
  • Keystone
UPC
662620818054

Dimensions

Display Size
3-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25