WBP_NSP14BK_PRODIMAGE
WBP_NSP14BK_PRODIMAGE

Plate, Wall, Label-Less, 1-Gang, 4- Port, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSP14BK

Wallplate, Label-Less, 1-Gang, 4- Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

Product details

General

Application
Data and Communications
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
4-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502187

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25