WBP_NSP103W_PRODIMAGE
WBP_NSP103W_PRODIMAGE
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 3- Port, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSP103W

Plate, Wall, Label-Less, Mid-Sized, 3- Port, White

Midsize, Label Less

Product details

General

Application
Data and Communications
Color
White
Construction
Molded
Cutout
3-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Size
Midsize
Type
Keystone
UPC
883778502460

Dimensions

Display Size
Midsized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25