WBP_SSFL24_PRODIMAGE
WBP_SSFL24_PRODIMAGE

Plates, 2-Gang, 4-Port, Unloaded, With Label Field, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

SSFL24

Plates, 2-Gang, 4-Port, Unloaded, With Label Field, Stainless Steel

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity
  • Rear, Flush Mounting Improves Tamper-Resistance
  • Manufactured From Type 430 Stainless Steel, Brushed Finish

Standard Product

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate Labels
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620214382

Dimensions

Display Size
4-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads