text.skipToContent text.skipToNavigation

SSFL26HD15

by multiple brands 

Catalog ID: SSFL26HD15

Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

Standard Product

Product Details

General

Application Data/Fiber/Audio/Video
Color Stainless Steel
Construction Stamped
Construction Material - Main Stainless Steel
Cutout NEMA 1-Gang
EU RoHS Indicator Yes
Item Type Keystone Faceplate w/HD 15 VGA
Material Stainless Steel
Material - Mounting Hardware Screw
Number of Gang(s) 2-Gang
Orientation Vertical
UPC 662620289076

Dimensions

Display Size 6-Port

Logistics

Carton Quantity 25

Resources/Downloads