WBP_AFP14W_PRODIMAGE
WBP_AFP14W_PRODIMAGE

Single-Gang Keystone Wallplate, Angled, 4-Port, White

Brand:

Hubbell Premise Wiring

Catalog ID:

AFP14W

Hubbell Premise Wiring's angled wall plates offer 45° jack and Audio/Video connector mounting along with TIA/EIA-606A station labeling ability and the traditional features of HPW's standard flush wall plates.The design of the AFP plate positions the patch cord down at an angle of 45°, which provides additional protection against exceeding the minimum bend radius. The 45° angle also protects the patch cord/jack connection from being damaged from office furniture. AFP plates include 2 smooth locations for adhesive labels or can be fitted with optional snap in clear label covers and paper inserts.

Angled

Product details

General

Application
  • Areas with Capacity Bend Radius restrictions
Color
  • White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Style
Angled
Type
  • Keystone
  • Keystone
UPC
662620803340

Dimensions

Display Size
4-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
20
Pallet Quantity
4320

Resources and downloads