WBP_FP2BK_PRODIMAGE
WBP_FP2BK_PRODIMAGE

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

FP2BK

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Black

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

Product details

General

Application
  • Office Furniture
Color
  • Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
TIA Furniture Opening
EU RoHS Indicator
Yes
Item Type
Furniture Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
UPC
662620837772

Dimensions

Display Size
2-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10
Pallet Quantity
4160

Resources and downloads