text.skipToContent text.skipToNavigation

FP2BK

by Hubbell Premise Wiring 

Catalog ID: FP2BK

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Black

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

Product Details

General

Application Office Furniture
Color Black
Construction Molded ABS
Cutout TIA Furniture Opening
EU RoHS Indicator Yes
Item Type Furniture Faceplate
Material Polycarbonate
Material - Mounting Hardware Snap
Number Of Ports 2
OEM Brand Name Hubbell Premise Wiring
Orientation Horizontal
UPC 662620837772

Dimensions

Display Size 2-Port

Certifications and Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity 10

Resources/Downloads