HUBBELL
Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Gray
Image of FP4BGY Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Gray
Image of FP4BGY Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Gray

Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FP4BGY

Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Gray

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

General

Application

Office Furniture

Catalog Number

FP4BGY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

TIA Furniture Opening

Item Type

Furniture Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number Of Ports

4

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Compatibility - Fits industry standard ANSI/TIA/EIA furniture outlet openings
  • Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620837864

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

4

Orientation

Horizontal

Logistics

Carton Quantity

5