WBP_HMRBGY_PRODIMAGE
WBP_HMRBGY_PRODIMAGE

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Gray, 2.982" x 1.882"

Brand:

Hubbell Premise Wiring

Catalog ID:

HMRBGY

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Gray, 2.982" x 1.882"

Adapts FP2 or FP4 Series Furniture Plates to Herman Miller Furniture Systems

Reducer Bezel Herman Miller Opening to TIA

Product details

General

Application
Office Furniture
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
TIA Furniture Opening
EU RoHS Indicator
Yes
Item Type
Furniture Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
UPC
662620846309

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
25