WBP_NS722I_PRODIMAGE
WBP_NS722I_PRODIMAGE

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Electric Ivory

Brand:

Bryant

Catalog ID:

NS722I

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Electric Ivory

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Standard Product

Product details

General

Application
Communications
Color
Ivory
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Telephone Jack
UPC
883778502644

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10