WBP_NS726SS_PRODIMAGE
WBP_NS726SS_PRODIMAGE

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

NS726SS

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Standard Product

Product details

General

Application
  • Communications
Color
Stainless
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
  • Telephone Jack
  • Telephone Jack
UPC
883778502675

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10