WBP_NS730I_PRODIMAGE
WBP_NS730I_PRODIMAGE

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Brand:

Bryant

Catalog ID:

NS730I

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Standard Product

Product details

General

Application
Communications
Color
Ivory
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice
UPC
883778501326

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads