WBP_NS732LA_PRODIMAGE
WBP_NS732LA_PRODIMAGE

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS732LA

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Light Almond.

Standard Product

Product details

General

Application
Communications
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 6-Conductor Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice
UPC
883778504075

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads