WBP_NS747LA_PRODIMAGE
WBP_NS747LA_PRODIMAGE

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS747LA

Plates, 1-Gang, With F Connector, Jack, 6-Position 4-Conductor, Screw Terminal, Light Almond

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

Standard Product

Product details

General

Application
Communications
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
6-Position 4-Conductor Jack, 1) F-Coax Connector
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice & CATV
UPC
883778503573

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10